The device supports one
Controller/Target Inter-integrated Circuit interface and is intended to be connected
to an external PMIC or EEPROM device (alternative control SPI).
The I2C has the following features:
- Standard/fast mode I2C interface compliant with Philips I2C bus specification,
v2.1 (The I2C Specification, Philips document number 9398 393 40011)
- Bit/Byte format transfer
- 7-bit and 10-bit device addressing modes
- General call
- START byte
- Multi-controller transmitter/ target receiver mode
- Multi-controller receiver/ target transmitter mode
- Combined controller transmit/receive and receive/transmit mode
- Transfer rates of 100 kbps up to 400 kbps (Phillips fast-mode rate)
- Free data format
- Two DMA events (transmit and receive)
- DMA event enable/disable capability
- Module enable/disable capability
- The SDA and SCL are optionally configurable as general purpose I/O
- Slew rate control of the outputs
- Open drain control of the outputs
- Programmable pullup/pulldown capability on the inputs
- Supports Ignore NACK mode
Note:
This I2C module does not support:
- High-speed (HS) mode
- C-bus compatibility mode
- The combined format in 10-bit address mode (the I2C sends the target
address second byte every time it sends the target address first
byte)