SWRS318 November 2024 AWR2944P
ADVANCE INFORMATION
PARAMETER | DESCRIPTION | SPEED | MIN | MAX | UNIT |
---|---|---|---|---|---|
tc(RXC) | Cycle time, rgmiin_rxc | 10Mbps | 360 | 440 | ns |
100Mbps | 36 | 44 | ns | ||
1000Mbps | 7.6 | 8.4 | ns | ||
tw(RXCH) | Pulse duration, rgmiin_rxc high | 10Mbps | 160 | 240 | ns |
100Mbps | 16 | 24 | ns | ||
1000Mbps | 3.6 | 4.4 | ns | ||
tw(RXCL) | Pulse duration, rgmiin_rxc low | 10Mbps | 160 | 240 | ns |
100Mbps | 16 | 24 | ns | ||
1000Mbps | 3.6 | 4.4 | ns | ||
tt(RXC) | Transition time, rgmiin_rxc | 10Mbps | 1.4 | ns | |
100Mbps | 1.4 | ns | |||
1000Mbps | 0.75 | ns |