SWRS318 November 2024 AWR2944P
ADVANCE INFORMATION
INTERFACE | SIGNAL NAME | PIN TYPE | DESCRIPTION | BALL NO. | |
---|---|---|---|---|---|
AWR2944P |
AWR2E44P |
||||
Transmitters |
TX1 |
O |
Single ended transmitter 1 O/P | B3 |
Waveguide Launches |
TX2 |
O |
Single ended transmitter 2 O/P | B5 |
Waveguide Launches | |
TX3 |
O |
Single ended transmitter 3 O/P | B7 |
Waveguide Launches | |
TX4 |
O |
Single ended transmitter 4 O/P | B9 |
Waveguide Launches | |
Receivers | RX1 |
I |
Single ended receiver 1 I/P | M2 |
Waveguide Launches |
RX2 |
I |
Single ended receiver 2 I/P | K2 |
Waveguide Launches | |
RX3 |
I |
Single ended receiver 3 I/P | H2 |
Waveguide Launches | |
RX4 |
I |
Single ended receiver 4 I/P | F2 |
Waveguide Launches | |
Reset | NRESET | I | Power on reset for chip. Active low. The NRESET needs to be pulled low for a minimum of 20 μsec to ensure proper device reset. | H16 |
C19 |
Reference Oscillator | CLKP | I | In
XTAL mode: Input for the reference crystal In External clock mode: Single ended input reference clock port |
D1 |
E2 |
CLKM | I | In
XTAL mode: Feedback drive for the reference crystal In External clock mode: Connect this port to ground |
B1 |
D1 |
|
Reference clock | OSC_CLKOUT | O | Reference clock output from clocking subsystem after cleanup PLL | A11 |
B1 |
OSC_CLK_OUT_ETH |
O |
Reference clock to eliminare external oscillator for Ethernet PHY |
B11 |
A2 |
|
Bandgap voltage | VBGAP | O | Device's Band Gap Reference Output | K4 |
J1 |
Power supply | VDD | Power | 1.2V digital power supply | E12,E13,E14,F14,H14,J14,K14,L14,N6,N14,P6,P7,P9,P10,P11,P13,P14 | A11,B20,M14,M15,M16,M18,N13,N15,N17,N18,P13,P15,P17,R14,R16,U8 |
VDD_SRAM | Power | 1.2V power rail for internal SRAM | V7 |
U11 |
|
VNWA | Power | 1.2V power rail for SRAM array back bias | V13 |
U16 |
|
VIOIN | Power | I/O Supply (3.3V or 1.8V): All CMOS I/Os would operate on this supply | A13,B18,R18,V8,V15 | A14,J20,T20,U14 | |
VIOIN_18 | Power | 1.8V supply for CMOS IO | D18,U18,V10 | A12,L20,U12,U19 | |
VIOIN_18CLK | Power | 1.8V supply for clock module | D9 |
A4 |
|
VIN_18PM | Power | 1.8V supply for PM module | R1 |
J2 | |
VIOIN_18LVDS | Power | 1.8V supply for LVDS port | K17 |
F18,F19,F20,G18 | |
VIOIN_18CSI | Power | 1.8V supply for CSI port | K18 |
— |
|
VPP |
Power |
Voltage supply for fuse chain | U3 |
U6 |
|
Power supply | VDDA_10RF1 | Power | 1V Analog and RF supply,VDDA_10RF1 and VDDA_10RF2 could be shorted on the board | M4 |
L1 |
VDDA_10RF2 | Power | 1V Analog and RF supply | D6, D7 |
A5, B5 |
|
VDDA_18BB | Power | 1.8V Analog base band power supply | P1 |
M1 |
|
VDDA_18VCO | Power | 1.8V RF VCO supply | E4 |
H2 | |
VSS(2) | Ground | Digital ground | A12,A18,E11,E18,F8,F9,F10,F11,F12,F13,G7,G8,G9,G10,G11,G12,G13,G14,H7,H8,H9,H10,H11,H12,H13,J7,J8,J9,J10,J11,J12,J13,K7,K8,K9,K10,K11,K12,K13,K16,L7,L8,L9,L10,L11,L12,L13,M7,M8,M9,M10,M11,M12,M13,M14,N7,N8,N9,N10,N11,N12,N13,P8,P12,P18,V2,V9,V14,V18 | A13,A20,D17,D18,E17,E18,F17,G17,H12,J12,K20,L14,L16,L18,M12,P12,R20,U1,U13,U20 | |
VSSA(3) | Ground | Analog ground | A1,A2,A4,A6,A8,A10,B2,B4,B6,B8,B10,C1,C2,C3,C4,C5,C6,C7,C8,C9,C10,D2,D3,E1,E2,E3,F3,F6,F7,G1,G2,G3,G6,H3,H6,J1,J2,J3,J6,K3,K6,L1,L2,L3,L6,M3,M6,N1,N2,N3,V1 | A1,A2,A3,B2, B3,B4,B12,B13,B14,B15,B16,C1,C2,C3,C4,C5,C6,C7,C8,C9,C10,C11,C12,C16,D2,D3,D7,D8,D11,D12,D16,E1,E3,E7,E8,E11,E12,E13,E14,E15,E16,F1,F2,F3,F4,F5,F6,F7,F8,F11,F12,F13,F14,F15,F16,G3,G4,G5,G6,G8,G9,G10,G11,G12,G13,G16,H1,H3,H6,H7,H8,H9,H10,H11,H13,H16,J3,J6,J7,J11,J13,J16,K3,K6,K7,K11,K13,K14,K15,K16,L3,L4,L5,L6,L7,L8,L9,L10,L11,M3,M4,M5,M6,M7,M8,M9,M10,M11,N3,N7,N8,N11,P3,P7,P8,P11,R3,R4,R5,R6,R7,R8,R11,T8,T9,T10,T11 |
|
Internal LDO output/inputs | VOUT_14APLL | O | Internal LDO output | H4 |
G2 |
VOUT_14SYNTH | O | Internal LDO output | G4 |
G1 |
|
General purpose ADC inputs for external voltage monitoring(1) | ADC1 | IO | ADC Channel 1 | P3 |
K2 |
ADC2 | IO | ADC Channel 2 | P2 |
K1 | |
ADC3 | IO | ADC Channel 3 | R3 |
N1 | |
ADC4 | IO | ADC Channel 4 |
R2 |
— |
|
ADC5 | IO | ADC Channel 5 |
T3 |
M2 |
|
ADC6 |
IO |
ADC Channel 6 |
U2 |
L2 |
|
ADC7 |
IO |
ADC Channel 7 |
T1 |
— | |
ADC8 |
IO |
ADC Channel 8 |
T2 |
— | |
ADC9 |
IO |
ADC Channel 9 |
U1 |
— |