SWRS318 November 2024 AWR2944P
ADVANCE INFORMATION
The device Transmit subsystem consists of four parallel transmit chains, each with independent phase and amplitude control. All four transmitters can be used simultaneously or in time-multiplexed fashion. The device supports binary phase modulation and a 6 bit programmable phase shifter for beamforming control on a per chirp basis for each channel as indicated in the figure below.
Each transmit chain can deliver the typical power referenced in Section 7.8 at the antenna port on the PCB. The transmit chains also support programmable backoff for system optimization.
Figure 8-3 describes the transmit subsystem.