JAJSKM7C November 2020 – July 2022 AWR6843AOP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Receiver | Effective isotropic noise figure (EINF) | 60 to 64 GHz | 9 | dB | ||
IF bandwidth(1) | 10 | MHz | ||||
ADC sampling rate (real) | 25 | Msps | ||||
ADC sampling rate (complex 1x) | 12.5 | Msps | ||||
ADC resolution | 12 | Bits | ||||
Idle Channel Spurs | –90 | dBFS | ||||
Transmitter | Single transmitter effective isotropic radiated power (EIRP) | 15 | dBm | |||
Power backoff range | 26 | dB | ||||
Clock subsystem | Frequency range | 60 | 64 | GHz | ||
Ramp rate | 250 | MHz/µs | ||||
Phase noise at 1-MHz offset | 60 to 64 GHz | –92 | dBc/Hz |
Available HPF Corner Frequencies (kHz) | |
HPF1 | HPF2 |
175, 235, 350, 700 | 350, 700, 1400, 2800 |