JAJSKM7C November 2020 – July 2022 AWR6843AOP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The supported AWR6843AOP LVDS lane configuration is two Data lanes (LVDS_TXP/M), one Bit Clock lane (LVDS_CLKP/M) and one Frame clock lane (LVDS_FRCLKP/M). The LVDS interface is used for debugging. The LVDS interface supports the following data rates:
Note that the bit clock is in DDR format and hence the numbers of toggles in the clock is equivalent to data.