JAJSPG1A December 2022 – March 2024 AWRL6432
PRODUCTION DATA
The following the system topologies are supported.
In Topology 1: Peripheral mode, the AWRL6432 is controlled by external MCU and most of the processing is done on external MCU. In this case, the computational and power requirements are relatively higher and the external MCU can stay active most of the time.
In Topology 2: Autonomous mode, the AWRL6432 can be used as full sensor along with M4F application processor. In this case the internal application processor does all the processing and interrupts the host processor to communicate to take action based on the sensor data. Most of the processing happens on the internal MCU of the AWRL6432 chip and only high level desired results are communicated to external host via LIN/CAN.