INPUT |
UVLO |
Undervoltage lockout exit |
VIN: 0 V to 4 V |
3.15 |
3.3 |
3.45 |
V |
VHYS-UVLO |
Hysteresis on VUVLO_RISE falling |
VIN: 0 V to 4 V, VUVLO_FALL = VUVLO_RISE – VHYS-UVLO |
175 |
227 |
280 |
mV |
VIN-DT |
Input power good detection threshold is VOUT+VIN-DT |
(Input power good if VIN > VOUT + VIN-DT); VOUT = 3.6 V, VIN: 3.5 V to 4 V |
30 |
80 |
145 |
mV |
VHYS-INDT |
Hysteresis on VIN-DT falling |
VOUT = 3.6 V, VIN: 4 V to 3.5 V |
|
31 |
|
mV |
VOVP |
Input overvoltage protection threshold |
VIN: 5 V to 12 V |
6.5 |
6.65 |
6.8 |
V |
VHYS-OVP |
Hysteresis on OVP |
VIN: 11 V to 5 V |
|
95 |
|
mV |
VIN-DPM |
Adaptor low input voltage protection. Restricts lout at VIN-DPM |
Feature active in adaptor mode; Limit Input Current to 50 mA; VOUT = 3.5 V; RISET = 825 |
4.24 |
4.3 |
4.46 |
V |
ISET SHORT CIRCUIT TEST |
RISET_SHORT |
Highest resistance considered a fault (short). Monitored for IOUT>90mA |
RISET: 250 Ω to 540 Ω, Iout latches off. Cycle power to reset |
|
|
500 |
Ω |
IOUT_CL |
Maximum OUT current limit regulation (clamp) |
VIN = 5 V, VOUT = 3.6 V, RISET: 250 Ω to 540 Ω, Iout latches off after tDGL-SHORT |
1.05 |
|
1.4 |
A |
BATTERY SHORT PROTECTION |
VOUT(SC) |
OUT terminal short-circuit detection threshold/precharge threshold |
Vout:3V to 0.5V, no deglitch |
0.75 |
0.8 |
0.85 |
V |
VOUT(SC-HYS) |
OUT terminal short hysteresis |
Recovery ≥ VOUT(SC) + VOUT(SC-HYS); Rising, no deglitch |
|
77 |
|
mV |
IOUT(SC) |
Source current to OUT terminal during short-circuit detection |
|
10 |
15 |
20 |
mA |
QUIESCENT CURRENT |
IOUT(PDWN) |
Battery current into OUT terminal |
VIN = 0V |
|
|
1 |
µA |
IOUT(DONE) |
OUT pin current, charging terminated |
VIN = 6 V, VBAT > VBAT(REG), net current is into OUT pin |
|
|
6 |
µA |
IIN(STDBY) |
Standby current into IN pin |
TS = Low, VIN ≤ 6 V |
|
|
125 |
µA |
ICC |
Active supply current, IN pin |
TS = Low, VIN = 6 V, no load on OUT pin, VBAT > VBAT(REG) |
|
|
1000 |
µA |
BATTERY CHARGER FAST-CHARGE |
VOUT(REG) |
Battery regulation voltage |
VREG = 4.2 V, IL = 25 mA, VIN = 5.5 V |
4.16 |
4.2 |
4.23 |
V |
IOUT(RANGE) |
Programmed output fast charge current range |
VOUT(REG) > VOUT > VLOWV; VIN = 5 V, RISET = 0.675 to 52 kΩ |
10 |
|
800 |
mA |
VDO(IN-OUT) |
Drop-Out, VIN – VOUT |
Adjust VIN down until IOUT = 0.5 A, VOUT = 4.15 V, RISET = 1.08kΩ |
|
325 |
550 |
mV |
IOUT |
Output fast charge formula |
VOUT(REG) > VOUT > VLOWV; VIN = 5 V |
KISET/
RISET |
KISET/
RISET |
KISET/
RISET |
A |
KISET |
Fast charge current factor |
KISET (60mA < I <1000mA) |
490 |
540 |
590 |
AΩ |
KISET (25mA < I < 60mA) |
470 |
527 |
605 |
KISET (10mA < I < 25mA) |
340 |
520 |
685 |
PRECHARGE |
VLOWV |
Pre-charge to fast-charge transition threshold |
|
2.4 |
2.5 |
2.6 |
V |
Pre-charge |
Default pre-charge current |
VBAT < VLOWV, ICHG = 50 mA |
18 |
20 |
22 |
%ISET |
TERMINATION |
%TERM |
Termination Threshold Current, default setting |
VOUT > VRCH; RISET = 1 kΩ |
9 |
10 |
11 |
%IOUT-CC |
RECHARGE OR REFRESH |
VRCH |
Recharge detection threshold |
VIN = 5 V, VTS = 0.5 V, VOUT = 4.25 V to VRCH |
VO(REG) - 120 mV |
VO(REG) - 95 mV |
VO(REG) - 70 mV |
mV |
BATT DETECT |
VREG-BD |
VOUT Reduced regulation during battery detect |
VIN = 5 V, VTS = 0.5 V, battery absent |
VO(REG) - 450 mV |
VO(REG) - 400 mV |
VO(REG) - 350 mV |
mV |
IBD-SINK |
Sink current during VREG-BD |
7 |
|
10 |
mA |
VBD-HI |
High battery detection threshold |
VIN = 5 V, VTS = 0.5 V, battery absent |
VO(REG) - 150 mV |
VO(REG) - 100 mV |
VO(REG) - 50 mV |
V |
VBD-LO |
Low battery detection threshold |
VREG-BD+0.50 |
VREG-BD+0.1 |
VREG-BD+0.15 |
V |
BATTERY-PACK NTC MONITOR |
INTC 50µA |
NTC bias current |
|
48 |
50 |
53 |
µA |
INTC-DIS-10K |
10K NTC bias current when charging is disabled |
VTS = 0 V |
27 |
30 |
34 |
µA |
INTC-FLDBK -10K |
INTC is reduced prior to entering TTDM to keep cold thermistor from entering TTDM |
VTS = 1.525 V |
4 |
5 |
6.5 |
µA |
VTTDM(TS) |
Termination and timer disable mode-Threshold-Enter |
VTS: 0.5 V to 1.7 V; timer held in reset |
1550 |
1600 |
1650 |
mV |
IHYS-TTDM(TS) |
Hysteresis exiting TTDM |
VTS: 1.7 V to 0.5 V; timer enabled |
|
100 |
|
mV |
VCLAMP(TS) |
TS maximum voltage clamp |
VTS = Open (float) |
1800 |
1950 |
2000 |
mV |
VTS_I-FLDBK |
TS voltage where INTC is reduce to keep thermistor from entering TTDM |
INTC adjustment (90 to 10%; 45 to 6.6 µs) takes place near this spec threshold. VTS: 1.425 V to 1.525 V |
|
1475 |
|
mV |
CTS |
Optional capacitance – ESD |
|
|
0.22 |
|
µF |
VTS-0C |
Low temperature CHG pending |
Normal temperature charging to pending; VTS: 1 V to 1.5 V |
1220 |
1250 |
1280 |
mV |
VHYS-0C |
Hysteresis at 0°C |
Charge pending to normal temperature charging; VTS: 1.5 V to 1 V |
|
100 |
|
mV |
VTS-45C |
High temperature CHG disable |
Normal temperature charging to pending; VTS: 0.5 V to 0.2 V |
260 |
275 |
290 |
mV |
VHYS-45C |
Hysteresis at 45°C |
Charge pending to normal temperature charging; VTS: 0.2 V to 0.5 V |
|
20 |
|
mV |
VTS-EN-10K |
Charge enable threshold (10k NTC) |
VTS: 0 V to 0.175 V |
80 |
88 |
96 |
mV |
VTS-DIS_HYS-10K |
HYS below VTS-EN-10k to disable (10k NTC) |
VTS: 0.125 V to 0 V |
|
12 |
|
mV |
THERMAL REGULATION |
TJ(REG) |
Temperature regulation limit |
|
|
125 |
|
°C |
TJ(OFF) |
Thermal shutdown temperature |
|
|
155 |
|
TJ(OFF-HYS) |
Thermal shutdown hysteresis |
|
|
20 |
|
CHG INDICATION |
VOL |
Output Low Voltage-CHG FET on - first charge after power-up |
ISINK = 5 mA |
|
|
0.4 |
V |
ILEAK |
Leakage current into IC |
VCHG = 5 V |
|
|
1 |
µA |