JAJSDJ9D April 2016 – January 2019
PRODUCTION DATA.
If the input source applies an overvoltage, the pass FET, if previously on, turns off after a deglitch, tBLK(OVP). The timer ends and the CHG terminal goes to a high impedance state. After the overvoltage returns to a normal voltage, the timer continues, charge continues, and the CHG terminal goes low after a 25ms deglitch.