SLUS618I August 2004 – December 2014
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | AC (DC voltage with respect to VSS) | –0.3 | 18 | V |
USB (DC voltage with respect to VSS) | –0.3 | 7 | V | |
Input voltage | BAT, CE, DPPM, ACPG, PSEL, OUT, ISET1, ISET2, STAT1, STAT2, TS, USBPG , PG, VBSEL (all DC voltages with respect to VSS) | –0.3 | 7 | V |
LDO (DC voltage with respect to VSS) | –0.3 | VO(OUT) + 0.3 | V | |
TMR | –0.3 | VO(LDO) + 0.3 | V | |
Input current | AC | 3.5 | A | |
USB | 1000 | mA | ||
Output current | OUT | 4 | A | |
BAT(2) | –4 | 3.5 | A | |
Output source current (in regulation at 3.3 V LDO) | LDO | 30 | mA | |
Output sink current | ACPG, STAT1, STAT2, USBPG, PG | 15 | mA | |
Junction temperature, TJ | –40 | 150 | °C | |
Lead temperature (soldering, 10 seconds) | 300 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage (from AC input) (1)(2) | bq24030/31/32A/35, bq24038 (at VBSEL = LOW) | 4.35 | 16 | V |
bq24038 (at VBSEL = HIGH) | 4.55 | 16 | |||
VCC | Supply voltage (from USB input) (1) | 4.35 | 6 | ||
IAC | Input current, AC | 2 | A | ||
IUSB | Input current, USB | 0.5 | |||
TJ | Operating junction temperature range | –40 | 125 | °C |
THERMAL METRIC(1) | bq2403x | UNIT | |
---|---|---|---|
RHL | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 40.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 42.0 | |
RθJB | Junction-to-board thermal resistance | 16.6 | |
ψJT | Junction-to-top characterization parameter | 0.7 | |
ψJB | Junction-to-board characterization parameter | 16.6 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.2 |
PACKAGE | TA ≤ 40°C POWER RATING |
DERATING FACTOR TA > 40°C |
θJA |
---|---|---|---|
20-pin RHL(1) | 1.81 W | 21 mW/°C | 46.87 °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT BIAS CURRENTS | |||||||
ICC(SPLY) | Active supply current, VCC | VVCC > VVCC(min) | 1 | 2 | mA | ||
ICC(SLP) | Sleep current (current into BAT pin) | V(AC) < V(BAT), V(USB) < V(BAT), 2.6 V ≤ VI(BAT) ≤ VO(BAT-REG), Excludes load on OUT pin |
2 | 5 | μA | ||
ICC(AS-STDBY) | AC standby current | VI(AC) ≤ 6 V, Total current into AC pin with chip disabled, Excludes all loads, CE=LOW, after t(CE-HOLDOFF) delay | 200 | ||||
ICC(USB-STDBY) | USB standby current | Total current into USB pin with chip disabled, Excludes all loads, CE=LOW, after t(CE-HOLDOFF) delay | 200 | ||||
ICC(BAT-STDBY) | BAT standby current | Total current into BAT pin with AC and/or USB present and chip disabled; Excludes all loads (OUT and LDO), CE=LOW, after t(CE-HOLDOFF) delay, 0°C ≤ TJ ≤ 85°C(1) |
45 | 60 | |||
IIB(BAT) | Charge done current, BAT | Charge DONE, AC or USB supplying the load | 1 | 5 | |||
HIGH AC CUTOFF MODE | |||||||
VCUT-OFF | Input ac cutoff voltage, bq24035 | VI(AC) > 6.8 V, AC FET (Q1) turns off, USB FET (Q3) turns on if USB power present, otherwise BAT FET (Q2) turns on. | 6.1 | 6.4 | 6.8 | V | |
LDO OUTPUT | |||||||
VO(LDO) | Output regulation voltage | Active only if AC or USB is present, VI(OUT) ≥ VO(LDO) + (IO(LDO) × RDS(on)) |
3.3 | V | |||
Regulation accuracy(2) | –5% | 5% | |||||
IO(LDO) | Output current | 20 | mA | ||||
RDS(on) | On resistance | OUT to LDO | 50 | Ω | |||
C(OUT)(3) | Output capacitance | 1 | μF | ||||
OUT PIN-VOLTAGE REGULATION(4) | |||||||
VO(OUT-REG) | Output regulation voltage | bq24030/31 | VI(AC) ≥ 6 V+VDO | 6.0 | 6.3 | V | |
bq24032A | VI(AC) ≥ 4.4 V+VDO | 4.4 | 4.5 | ||||
bq24038 | VBSEL = HIGH or VBSEL = LOW, VI(AC) > 4.4 V+VDO | 4.4 | 4.5 | ||||
OUT PIN – DPPM REGULATION | |||||||
V(DPPM-SET) | DPPM set point(5) | VDPPM-SET < VOUT | 2.6 | 5 | V | ||
I(DPPM-SET) | DPPM current source | AC or USB present | 95 | 100 | 105 | μA | |
SF | DPPM scale factor | V(DPPM-REG)= V(DPPM-SET) × SF | 1.139 | 1.150 | 1.162 | ||
OUT PIN – FET (Q1, Q3, AND Q2) DROP-OUT VOLTAGE (RDSon) | |||||||
V(ACDO) | AC to OUT dropout voltage(6) | VI(AC) ≥ VCC(min), PSEL = High, II(AC) = 1 A, (IO(OUT)+ IO(BAT)), or no AC |
300 | 475 | mV | ||
V(USBDO)(13) | USB to OUT dropout voltage | VI(USB) ≥ VCC(min), PSEL = Low, ISET2 = High, II(USB) = 0.4 A, (IO(OUT)+IO(BAT)), or no AC |
140 | 180 | |||
VI(USB) ≥ VCC(min), PSEL = Low, ISET2 = Low, II(USB) = 0.08 A, (IO(OUT)+ IO(BAT)) |
28 | 36 | |||||
V(BATDO) | BAT to OUT dropout voltage (discharging) | VI (BAT) ≥ 3 V, Ii(BAT)= 1.0 A, VCC < Vi(BAT) | 40 | 100 | mV | ||
OUT PIN - BATTERY SUPPLEMENT MODE | |||||||
VBSUP1 | Enter battery supplement mode (battery supplements OUT current in the presence of input source | VI(BAT)> 2 V | VI(OUT)
≤ VI(BAT) – 60 mV |
V | |||
VBSUP2 | Exit battery supplement mode | VI(BAT)> 2 V | VI(OUT)
≥ VI(BAT) – 20 mV |
||||
OUT PIN - SHORT CIRCUIT | |||||||
IOSH1 | BAT to OUT short-circuit recovery | Current source between BAT to OUT for short-circuit recovery to VI(OUT) ≤ VI(BAT) –200 mV | 10 | mA | |||
RSHAC | AC to OUT short-circuit limit | VI(OUT) ≤ 1 V | 500 | Ω | |||
RSHVSB | USB to OUT short-circuit limit | VI(OUT) ≤ 1 V | 500 | ||||
BAT PIN CHARGING – PRECHARGE | |||||||
V(LOWV) | Precharge to fast-charge transition threshold | Voltage on BAT | 2.9 | 3 | 3.1 | V | |
TDGL(F) | Deglitch time for fast-charge to precharge transition(12) | tFALL = 100 ns, 10 mV overdrive, VI(BAT) decreasing below threshold |
22.5 | ms | |||
IO(PRECHG) | Precharge range | 1 V < VI(BAT) < V(LOWV), t < t(PRECHG), IO(PRECHG) = (K(SET)× V(PRECHG))/ RSET |
10 | 150 | mA | ||
V(PRECHG) | Precharge set voltage | 1 V < VI(BAT) < V(LOWV), t < t(PRECHG) | 230 | 250 | 270 | mV | |
BAT PIN CHARGING - CURRENT REGULATION | |||||||
IO(BAT) | AC battery charge current range(7) | Vi (BAT) > V(LOWV), VI(OUT) - VI (BAT) > V(DO-MAX), PSEL = High IOUT(BAT) = (K(SET) × V(SET) / RSET), VI(OUT) > VO(OUT-REG) + V(DO-MAX) |
100 | 1000 | 1500 | mA | |
RPBAT | BAT to OUT pullup | Vi (BAT)< 1 V | 1000 | Ω | |||
RPOUT | AC to OUT and USB to OUT short-circuit pullup | VI(OUT) < 1 V | 500 | ||||
V(SET) | Battery charge current set voltage(8) | Voltage on ISET1, VVCC ≥ 4.35 V, VI(OUT)- VI(BAT) > V(DO-MAX), VI(BAT) > V(LOWV) |
2.475 | 2.500 | 2.525 | V | |
K(SET) | Charge current set factor, BAT | 100 mA ≤ IO(BAT) ≤ 1 A | 400 | 425 | 450 | ||
10 mA ≤ IO(BAT) ≤ 100 mA(9) | 300 | 450 | 600 | ||||
USB PIN INPUT CURRENT REGULATION | |||||||
I(USB) | USB input current range, bq24030/32A/35/38(11) | VI(BAT) > V(LOWV), VI(USB) - VI(BAT) > V(DO-MAX), ISET2= Low, PSEL = Low, or no AC (10) |
100 | mA | |||
VI(BAT) > V(LOWV), VI(USB) - VI(BAT) > V(DO-MAX), ISET2= High, PSEL = Low, or no AC (11) |
400 | 500 | |||||
BAT PIN CHARGING VOLTAGE REGULATION, VO (BAT-REG) + V (DO-MAX) < VCC, ITERM < IBAT(OUT) ≤ 1 A | |||||||
VO(BAT-REG) | Battery charge voltage | bq24030/32A/35 | 4.2 | V | |||
bq24031 | 4.1 | ||||||
bq24038 | VBSEL = HI | 4.36 | |||||
VBSEL = LO | 4.2 | ||||||
Battery charge voltage regulation accuracy | TA = 25°C | –0.5% | 0.5% | ||||
–1% | 1% | ||||||
CHARGE TERMINATION DETECTION | |||||||
I(TERM) | Charge termination detection range | VI(BAT) < V(RCH), I(TERM) = (K(SET) × V(TERM))/ RSET | 10 | 150 | mA | ||
V(TERM-AC) | AC-charge termination detection voltage, measured on ISET1 | VI(BAT) > V(RCH) , PSEL = High, ACPG = Low | 235 | 250 | 265 | mV | |
V(TAPER-USB) | USB-charge termination detection voltage, measured on ISET1 | VI(BAT) > V(RCH), PSEL = Low or PSEL = High and ACPG = High |
95 | 100 | 130 | mV | |
TDGL(TERM) | Deglitch time for termination detection | tFALL = 100 ns, 10 mV overdrive, ICHG increasing above or decreasing below threshold |
22.5 | ms | |||
TEMPERATURE SENSE COMPARATORS | |||||||
VLTF | High voltage threshold | Temp fault at V(TS) > VLTF | 2.465 | 2.500 | 2.535 | V | |
VHTF | Low voltage threshold | Temp fault at V(TS) < VHTF | 0.485 | 0.500 | 0.515 | V | |
ITS | Temperature sense current source | 94 | 100 | 106 | μA | ||
TDGL(TF) | Deglitch time for temperature fault detection(12) | R(TMR) = 50 kΩ, VI(BAT) increasing or decreasing above and below; 100-ns fall time, 10-mv overdrive | 22.5 | ms | |||
BATTERY RECHARGE THRESHOLD | |||||||
VRCH | Recharge threshold voltage | VO(BAT-REG)
–0.075 |
VO(BAT-REG)
–0.100 |
VO(BAT-REG)
–0.125 |
V | ||
TDGL(RCH) | Deglitch time for recharge detection(12) | R(TMR) = 50 kΩ, VI(BAT) increasing or decreasing below threshold, 100-ns fall time, 10-mv overdrive |
22.5 | ms | |||
STAT1, STAT2. ACPG AND USBPG, PG OPEN DRAIN (OD) OUTPUTS(15) | |||||||
VOL | Low-level output saturation voltage | IOL = 5 mA, An external pullup resistor ≥ 1 K required. |
0.25 | V | |||
ILKG | Input leakage current | 1 | 5 | μA | |||
ISET2, CE, VBSEL INPUTS | |||||||
VIL | Low-level input voltage | 0 | 0.4 | V | |||
VIH | High-level input voltage | 1.4 | |||||
IIL | Low-level input current, CE | –1 | μA | ||||
IIH | High-level input current, CE | 1 | |||||
IIL | Low-level input current, ISET2 | VISET2 = 0 V | –20 | ||||
IIH | High-level input current, ISET2 | VISET2 = VCC | 40 | ||||
IIL1 | Low-level input current | VBSEL = Low | 6 | 1 | |||
IIH1 | High-level input current | VBSEL = High | 15 | ||||
t(CE-HLDOFF) | Holdoff time, CE | CE going low only | 3.3 | 6.2 | ms | ||
PSEL INPUT | |||||||
VIL | Low-level input voltage | Falling Hi→Low; 280 K ± 10% applied when low. | 0.975 | 1 | 1.025 | V | |
VIH | High-level input voltage | Input RPSEL sets external hysteresis | VIL + 0.01 | VIL + 0.024 | V | ||
IIL | Low-level input current, PSEL | –1 | μA | ||||
IIH | High-level input current, PSEL | μA | |||||
TIMERS | |||||||
K(TMR) | Timer set factor | t(CHG) = K(TMR) × R(TMR) | 0.313 | 0.360 | 0.414 | s/Ω | |
R(TMR)(14) | External resistor limits | 30 | 100 | kΩ | |||
t(PRECHG) | Precharge timer | 0.09 × t(CHG) | 0.10 × t(CHG) | 0.11 × t(CHG) | s | ||
I(FAULT) | Timer fault recovery pullup from OUT to BAT | 1 | kΩ | ||||
CHARGER SLEEP THRESHOLDS (ACPG , PG, and USBPG THRESHOLDS, LOW → POWER GOOD) | |||||||
V(SLPENT)(19) | Sleep-mode entry threshold | V(UVLO) ≤ VI(BAT) ≤ VO(BAT-REG), No t(BOOT-UP) delay |
VVCC ≤ VI(BAT) +125 mV |
V | |||
V(SLPEXIT)(19) | Sleep-mode exit threshold | V(UVLO) ≤ VI(BAT) ≤ VO(BAT-REG), No t(BOOT-UP) delay |
VVCC ≥ VI(BAT) +190 mV |
||||
t(DEGL) | Deglitch time for sleep mode(16) | R(TMR) = 50 kΩ, V(AC) or V(USB) or decreasing below threshold, 100-ns fall time, 10-mv overdrive |
22.5 | ms | |||
START-UP CONTROL and USB BOOT-UP | |||||||
t(BOOT-UP) | Boot-up time | On the first application of USB input power or AC input with PSEL Low | 120 | 150 | 180 | ms | |
SWITCHING POWER SOURCE TIMING | |||||||
tSW-BAT | Switching power source from inputs (AC or USB) to battery | Only AC power or USB power applied. Measure from: [xxPG: Lo → Hi to I(xx) > 5 mA], xx = AC or USB I(OUT) = 100 mA, RTRM = 50 K |
50 | μs | |||
tSW-AC/USB | Switching from AC to USB, or, USB to AC by input source removal. (17) | Measure from: I(AC) < 5 mA to I(USB) > 5 mA or I(USB) < 5 mA → I(AC) > 5 mA; I(OUT) = 100 mA, RTMR = 50 K, ISET2 = hi, ROUT > 15 Ω, VDPPM = 2.5 V |
100 | ||||
tSW-PSEL | Switching from AC to USB, or USB to AC by toggling PSEL | 50 | 100 | ||||
THERMAL SHUTDOWN REGULATION(18) | |||||||
T(SHTDWN) | Temperature trip | TJ (Q1 and Q3 only) | 155 | °C | |||
Thermal hysteresis | TJ (Q1 and Q3 only) | 30 | |||||
TJ(REG) | Temperature regulation limit | TJ (Q2) | 115 | 135 | |||
UVLO | |||||||
V(UVLO) | Undervoltage lockout | Decreasing VCC | 2.45 | 2.50 | 2.65 | V | |
Hysteresis | 27 | mV |