JAJSE06A October 2017 – December 2017
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | IN voltage range | 4.35 | 26 | V | |
IN operating voltage range | 4.35 | 6.4 | V | ||
IIN | Input current, IN pin | 1.5 | A | ||
IOUT | Current, OUT pin | 4.5 | A | ||
IBAT | Current, BAT pin (Discharging) | 4.5 | A | ||
ICHG | Current, BAT pin (Charging) | 1.5(2) | A | ||
TJ | Junction Temperature | –40 | 125 | °C | |
RILIM | Maximum input current programming resistor | 1100 | 8000 | Ω | |
RISET | Fast-charge current programming resistor (1) | 590 | 8900 | Ω | |
RITERM | Termination current programming resistor | 0 | 15 | kΩ | |
RTMR | Timer programming resistor | 18 | 72 | kΩ |