JAJSE06A October 2017 – December 2017
PRODUCTION DATA.
RILIM = KILIM / II_MAX
KILIM = 1550 AΩ from the electrical characteristics table.
RISET = 1550 AΩ / 1.3 A = 1.192 kΩ
Select the closest standard value, which for this case is 1.18 kΩ. Connect this resistor between ILIM (pin 12) and VSS.