JAJSE06A October 2017 – December 2017
PRODUCTION DATA.
PART NUMBER(1)(2) | VOVP | VBAT(REG) | VOUT(REG) | VDPPM | OPTIONAL FUNCTION |
---|---|---|---|---|---|
bq24072 | 6.6 V | 4.2 V | VBAT + 225 mV | VO(REG) – 100 mV | TD |
bq24073 | 6.6 V | 4.2 V | 4.4 V | VO(REG) – 100 mV | TD |
bq24074 | 10.5 V | 4.2 V | 4.4 V | VO(REG) – 100 mV | ITERM |
bq24075 | 6.6 V | 4.2 V | 5.5 V | 4.3 V | SYSOFF |
bq24076 | 6.6 V | 4.4 V | VBAT + 210mV | VBAT +100 mV | SYSOFF |
bq24078 | 6.6 V | 4.35 V | VBAT + 210mV | VBAT +100 mV | SYSOFF |
bq24079 | 6.6 V | 4.1 V | 5.5 V | 4.3 V | SYSOFF |