JAJSE21B October 2017 – November 2018
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The bq24079QW-Q1 contains two open-drain outputs that signal its status. The PGOOD output signals when a valid input source is connected. PGOOD is low when (VBAT + VIN(DT)) < VIN < VOVP. When the input voltage is outside of this range, PGOOD is high impedance.
The charge cycle after power-up, CE going low or exiting OVP is indicated with the CHG pin on (low - LED on), whereas all refresh (subsequent) charges will result in the CHG pin off (open - LED off). In addition, the CHG signals timer faults by flashing at approximately 2 Hz.
INPUT STATE | PGOOD OUTPUT |
---|---|
VIN < VUVLO | Hi impedance |
VUVLO < VIN < VBAT + VIN(DT) | Hi impedance |
VBAT + VIN(DT) < VIN < VOVP | Low |
VIN > VOVP | Hi impedance |
CHARGE STATE | CHG OUTPUT |
---|---|
Charging | Low (for first charge cycle) |
Charging suspended by thermal loop | |
Safety timers expired | Flashing at 2Hz |
Charging done | Hi impedance |
Recharging after termination | |
IC disabled or no valid input power | |
Battery absent |