SLUS784E December 2007 – December 2015
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage (IN with respect to Vss) | –0.3 | 20 | V(2) | |
Input voltage on IN, STATx, PG, TS, CE, TMR (all with respect to Vss) | –0.3 | V(IN) | V | |
Input voltage on OUT, BAT, ISET (all with respect to Vss) | –0.3 | 7 | V | |
Output sink current (STATx) + PG | 15 | mA | ||
Output current (OUT pin) | 2 | A | ||
TA | Operating free-air temperature | –40 | 155 | °C |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V(IN) | Supply voltage | Battery absent detection not functional | 3.5 | 4.35 | V |
V(IN) | Supply voltage | Battery absent detection functional | 4.35 | 6.5 | V |
R(TMR) | Safety timer program resistor | 33 | 100 | KΩ | |
TJ | Junction temperature | 0 | 125 | °C |
THERMAL METRIC(1) | bq2408x | UNIT | |
---|---|---|---|
DRC (VSON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 46.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 65.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 21.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 21.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER DOWN THRESHOLD – UNDERVOLTAGE LOCKOUT | |||||||
VUVLO | Power down threshold | V(IN) = 0 V, increase V(OUT): 0 → 3 V OR V(OUT) = 0 V, increase V(IN): 0 → 3 V, CE = LO (1) |
1.5 | 3 | V | ||
INPUT POWER DETECTION(2) | |||||||
VIN(DT) | Input power detection threshold | V(IN) detected at [V(IN) – V(OUT)] > VIN(DT) | 130 | mV | |||
VHYS(INDT) | Input power detection hysteresis | Input power not detected at [V(IN) – V(OUT)] < [VIN(DT) – VHYS(INDT)] |
30 | mV | |||
INPUT OVERVOLTAGE PROTECTION | |||||||
V(OVP) | Input overvoltage detection threshold | V(IN) increasing | bq24088 | 10.2 | 10.5 | 11.7 | V |
bq24085/6/7 | 6.2 | 6.5 | 7 | ||||
VHYS(OVP) | Input overvoltage hysteresis | V(IN) decreasing | bq24088 | 0.5 | V | ||
bq24085/6/7 | 0.2 | ||||||
QUIESCENT CURRENT | |||||||
ICC(CHGOFF) | IN pin quiescent current, charger off | Input power detected, CE = HI |
V(IN) = 6 V | 100 | 200 | μA | |
V(IN) = 16.5 V | 350 | ||||||
ICC(CHGON) | IN pin quiescent current, charger on | Input power detected, CE = LO, VBAT = 4.5 V | 4 | 6 | mA | ||
IBAT(DONE) | Battery leakage current after termination into IC | Input power detected, charge terminated, CE = LO |
1 | 5 | μA | ||
IBAT(CHGOFF) | Battery leakage current into IC, charger off | Input power detected, CE = HI OR
input power not detected, CE = LO |
1 | 5 | μA | ||
TS PIN COMPARATOR | |||||||
V(TS1) | Lower voltage temperature threshold | Hot detected at V(TS) < V(TS1); NTC thermistor | 29 | 30 | 31 | %V(IN) | |
V(TS2) | Upper voltage temperature threshold | Cold detected at V(TS) > V(TS2); NTC thermistor | 60 | 61 | 62 | %V(IN) | |
VHYS(TS) | Hysteresis | Temp OK at V(TS) > [ V(TS1) + VHYS(TS) ] OR V(TS) < [ V(TS2) – VHYS(TS) ] |
2 | %V(IN) | |||
CE INPUT | |||||||
VIL | Input (low) voltage | V(/CE) | 0 | 1 | V | ||
VIH | Input (high) voltage | V(/CE) | 2 | V | |||
STAT1, STAT2 AND PG OUTPUTS(3) | |||||||
VOL | Output (low) saturation voltage | Iout = 1 mA (sink) | 200 | mV | |||
THERMAL SHUTDOWN | |||||||
T(SHUT) | Temperature trip | Junction temperature, temp rising | 155 | °C | |||
T(SHUTHYS) | Thermal hysteresis | Junction temperature | 20 | °C | |||
VOLTAGE REGULATION(4) | |||||||
VO(REG) | Output voltage | 4.20 | V | ||||
VO(TOL) | Voltage regulation accuracy | TA = 25°C | –0.5% | 0.5% | |||
–1% | 1% | ||||||
V(DO) | Dropout voltage, V(IN) – V(OUT) | I(OUT) = 750 mA | 600 | mV | |||
CURRENT REGULATION(5) | |||||||
IO(OUT) | Output current range | V(BAT) > V(LOWV), IO(OUT) = I(OUT) = K(SET) × V(SET)/R(SET) | 50 | 750 | mA | ||
V(SET) | Output current set voltage | V(ISET) = V(SET), V(LOWV) < V(BAT) ≤ VO(REG) | 2.45 | 2.5 | 2.55 | V | |
K(SET) | Output current set factor | 100 mA ≤ IO(OUT) ≤ 750 mA | 175 | 182 | 190 | ||
10 mA ≤ IO(OUT) < 100 mA | 180 | 215 | 250 | ||||
RISET | External resistor range | Resistor connected to ISET pin | 0.6 | 10 | kΩ | ||
PRECHARGE AND OUTPUT SHORT-CIRCUIT CURRENT REGULATION(6) | |||||||
V(LOWV) | Precharge to fast-charge transition threshold | V(BAT) increasing | 2.8 | 2.95 | 3.15 | V | |
V(SC) | Precharge to short-circuit transition threshold | V(BAT) decreasing | 1.2 | 1.4 | 1.6 | V | |
V(SCIND) | Short-circuit indication | V(BAT) decreasing | 1.6 | 1.8 | 2 | ||
IO(PRECHG) | Precharge current range | V(SC) < VI(BAT) < V(LOWV), t < t(PRECHG)
IO(PRECHG) = K(SET) × V(PRECHG)/R(ISET) |
5 | 75 | mA | ||
V(PRECHG) | Precharge set voltage | V(ISET) = V(PRECHG), V(SC) < VI(BAT) < V(LOWV), t < t(PRECHG) |
225 | 250 | 280 | mV | |
IO(SHORT) | Output shorted regulation current | VSS ≤ V(BAT) ≤ V(SCI), IO(SHORT) = I(OUT), V(BAT)= VSS, Internal pullup resistor, TJ = 25°C |
VPOR < VIN < 6.0 V | 7 | 15 | 24 | mA |
6.0 V < VIN < VOVP | 15 | ||||||
TEMPERATURE REGULATION (Thermal regulation™)(7) | |||||||
TJ(REG) | Temperature regulation limit | V(IN) = 5.5 V, V(BAT) = 3.2 V, Fast charge current set to 1 A | 101 | 112 | 125 | °C | |
I(MIN_TJ(REG)) | Minimum current in thermal regulation | V(LOWV) < V(BAT) < VO(REG), 0.7 kΩ < R(ISET) < 1.18 kΩ |
105 | 125 | mA | ||
CHARGE TERMINATION DETECTION(9) | |||||||
I(TERM) | Termination detection current range | V(BAT) > V(RCH), I(TERM) = K(SET) × V(TERM)/R(ISET) | 5 | 75 | mA | ||
V(TERM) | Charge termination detection set voltage(8) | V(BAT) > V(RCH) | 225 | 250 | 275 | mV | |
BATTERY RECHARGE THRESHOLD | |||||||
V(RCH) | Recharge threshold detection | [VO(REG)–V(BAT) ] > V(RCH) | 75 | 100 | 135 | mV | |
TIMERS(10) | |||||||
VTMR(OFF) | Charge timer and termination enable threshold | Charge timer AND termination disabled at: V(TMR) > VTMR(OFF) | bq24085/86/88 | 2.5 | 3 | 3.5 | V |
Charge timer enable threshold | Charge timer disabled at: V(TMR) > VTMR(OFF) |
bq24087 | |||||
BATTERY DETECTION THRESHOLDS | |||||||
IDET(DOWN) | Battery detection current (sink) | 2 V < V(BAT) < VO(REG) | 1 | 2 | 3.2 | mA | |
IDET(UP) | Battery detection current (source) | 2 V < V(BAT) < VO(REG) | IO(PRECHG) | mA | |||
TIMER FAULT RECOVERY | |||||||
I(FAULT) | Fault Current (source) | V(OUT) < V(RCH) | 0.8 | 1.1 | mA | ||
OUTPUT CURRENT SAFETY LIMIT(11) | |||||||
I(SETSC) | Charge overcurrent safety | V(ISET) = VSS | 1.5 | A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER DOWN THRESHOLD – UNDERVOLTAGE LOCKOUT | |||||||
tDGL(PG) | Deglitch time on power good | V(IN) = 0 V → 5 V in 1 μs to PG:HI → LO |
2 | ms | |||
INPUT POWER DETECTION(1) | |||||||
tDGL(NOIN) | Delay time, input power not detected status(2) | PG: LO →HI after tDGL(NOIN) | 10 | μs | |||
tDLY(CHGOFF) | Charger off delay | Charger turned off after tDLY(CHGOFF), Measured from PG: LO → HI; Timer reset after tDLY(CHGOFF) | 25 | ms | |||
INPUT OVERVOLTAGE PROTECTION | |||||||
tDGL(OVDET) | Input overvoltage detection delay | CE = HI or LO, Measured from V(IN) > V(OVP) to PG: LO → HI; VIN increasing |
100 | μs | |||
tDGL(OVNDET) | Input overvoltage not detected delay(2) | CE = HI or LO, Measured from V(IN) < V(OVP)
to PG: HI → LO; V(IN) decreasing |
100 | μs | |||
VOLTAGE AND CURRENT REGULATION TIMING(3) | |||||||
tPWRUP(CHG) | Input power detection to full charge current time delay | Measured from PG:HI → LO to I(OUT) > 100 mA, CE = LO, IO(OUT) = 750 mA, V(BAT) = 3.5 V |
25 | ms | |||
tPWRUP(EN) | Charge enable to full charge current delay | Measured from CE:HI → LO to I(OUT) >100 mA, IO(OUT) = 750 mA, V(BAT)= 3.5 V, V(IN) = 4.5 V, Input power detected | 25 | ms | |||
tPWRUP(LDO) | Input power detection to voltage regulation delay, LDO mode set, no battery or load connected | Measured from PG:HI → LO to V(OUT) > 90% of charge voltage regulation; V(TMR) = OPEN, LDO mode set, no battery and no load at OUT pin, CE = LO |
25 | ms | |||
CHARGE TERMINATION DETECTION(4) | |||||||
tDGL(TERM) | Deglitch time, termination detected | V(ISET) decreasing | 50 | ms | |||
BATTERY RECHARGE THRESHOLD | |||||||
tDGL(RCH) | Deglitch time, recharge detection | V(BAT) decreasing | 350 | ms | |||
TIMERS(5) | |||||||
t(CHG) | Charge safety timer range | t(CHG) = K(CHG) × RTMR ; thermal loop not active | 3 | 10 | hours | ||
K(CHG) | Charge safety timer constant | V(BAT) > V(LOWV) | 0.08 | 0.1 | 0.12 | hr/kΩ | |
t(PCHG) | Pre-charge safety timer range | t(PCHG) = K(PCHG) × t(CHG) ; Thermal regulation loop not active | 1080 | 3600 | s | ||
K(PCHG) | Pre-charge safety timer constant | V(BAT) < V(LOWV) | 0.08 | 0.1 | 0.12 | ||
BATTERY DETECTION THRESHOLDS | |||||||
t(DETECT) | Battery detection time | 2 V < V(BAT) < VO(REG), Thermal regulation loop not active; RTMR = 50 kΩ, IDET(down) or IDET (UP) | 125 | ms |
PACKAGE | θJC (°C/W) | θJA (°C/W) |
---|---|---|
10-pin DRC | 3.21 | 46.87 |