JAJSEC4E September 2012 – January 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT CURRENTS | |||||||
I(VBUS) | VBUS supply current control | VBUS > VBUS(min), PWM switching | 10 | mA | |||
VBUS > VBUS(min), PWM NOT switching | 5 | ||||||
0°C < TJ < 85°C, CD=1 or HZ_MODE=1 | 15 | 23 | μA | ||||
Ilgk | Leakage current from battery to VBUS pin | 0°C < TJ < 85°C, V(CSOUT) = 4.2 V, High Impedance mode, VBUS = 0 V |
5 | μA | |||
Battery discharge current in High Impedance mode, (CSIN, CSOUT, SW pins) | 0°C < TJ < 85°C, V(CSOUT) = 4.2 V, High Impedance mode, V = 0 V, SCL, SDA, OTG = 0 V or 1.8 V |
23 | μA | ||||
VOLTAGE REGULATION | |||||||
V(OREG) | Output regulation voltage programable range | Operating in voltage regulation, programmable | 3.5 | 4.44 | V | ||
Voltage regulation accuracy | TA = 25°C | –0.5% | 0.5% | ||||
–1% | 1% | ||||||
CURRENT REGULATION (FAST CHARGE) | |||||||
IO(CHARGE) | Output charge current programmable range | V(LOWV) ≤ V(CSOUT) < V(OREG), VBUS > V(SLP), R(SNS) = 68 mΩ, LOW_CHG=0, Programmable |
550 | 1250 | mA | ||
Low charge current | VLOWV ≤ VCSOUT < VOREG, VBUS >VSLP, RSNS= 68 mΩ, LOW_CHG=1, OTG=High |
325 | 350 | mA | |||
Regulation accuracy of the voltage across R(SNS) (for charge current regulation) V(IREG) = IO(CHARGE) × R(SNS) |
37.4 mV ≤ V(IREG)< 44.2mV | –3.5% | 3.5% | ||||
44.2 mV ≤ V(IREG) | -3% | 3% | |||||
WEAK BATTERY DETECTION | |||||||
V(LOWV) | Weak battery voltage threshold programmable range2(2) | Adjustable using I2C control | 3.4 | 3.7 | V | ||
Weak battery voltage accuracy | –5% | 5% | |||||
Hysteresis for V(LOWV) | Battery voltage falling | 100 | mV | ||||
CD, OTG and SLRST PIN LOGIC LEVEL | |||||||
VIL | Input low threshold level | 0.4 | V | ||||
VIH | Input high threshold level | 1.3 | V | ||||
I(bias) | Input bias current | Voltage on control pin is 5 V | 1.0 | µA | |||
CHARGE TERMINATION DETECTION | |||||||
I(TERM) | Termination charge current programmable range | V(CSOUT) > V(OREG) – V(RCH), VBUS > V(SLP), R(SNS) = 68 mΩ, Programmable |
50 | 400 | mA | ||
Regulation accuracy for termination current across R(SNS) V(IREG_TERM) = IO(TERM) × R(SNS) |
3.4 mV ≤ V(IREG_TERM) ≤ 6.8 mV | –15% | 15% | ||||
6.8 mV < V(IREG_TERM) ≤ 17 mV | –10% | 10% | |||||
17 mV < V(IREG_TERM) ≤ 27.2 mV | –5.5% | 5.5% | |||||
BAD ADAPTOR DETECTION | |||||||
VIN(min) | Input voltage lower limit | BAD ADAPTOR DETECTION | 3.6 | 3.8 | 4 | V | |
Hysteresis for VIN(min) | Input voltage rising | 100 | 200 | mV | |||
ISHORT | Current source to GND | During bad adaptor detection | 20 | 30 | 40 | mA | |
INPUT BASED DYNAMIC POWER MANAGEMENT | |||||||
VIN_DPM | Input Voltage DPM threshold programmable range | 4.2 | 4.76 | V | |||
VIN DPM threshold accuracy | –3% | 1% | |||||
INPUT CURRENT LIMITING | |||||||
IIN_LIMIT | Input current limiting threshold | IIN = 100 mA | TJ = 0°C – 125°C | 88 | 93 | 98 | mA |
TJ = –40°C –125°C | 86 | 93 | 98 | ||||
IIN = 500 mA | TJ = 0°C – 125°C | 450 | 475 | 500 | mA | ||
TJ = –40°C –125°C | 440 | 475 | 500 | ||||
VREF BIAS REGULATOR | |||||||
VREF | Internal bias regulator voltage | VBUS >VIN(min) or V(CSOUT) > VBUS(min), I(VREF) = 1 mA, C(VREF) = 1 μF |
2 | 6.5 | V | ||
VREF output short current limit | 30 | mA | |||||
BATTERY RECHARGE THRESHOLD | |||||||
V(RCH) | Recharge threshold voltage | Below V(OREG) | 100 | 120 | 150 | mV | |
STAT OUTPUTS | |||||||
VOL(STAT) | Low-level output saturation voltage, STAT pin | IO = 10 mA, sink current | 0.55 | V | |||
High-level leakage current for STAT | Voltage on STAT pin is 5 V | 1 | μA | ||||
I2C BUS LOGIC LEVELS AND TIMING CHARACTERISTICS | |||||||
VOL | Output low threshold level | IO = 10 mA, sink current | 0.4 | V | |||
VIL | Input low threshold level | V(pull-up) = 1.8 V, SDA and SCL | 0.4 | V | |||
VIH | Input high threshold level | V(pull-up) = 1.8 V, SDA and SCL | 1.2 | V | |||
I(BIAS) | Input bias current | V(pull-up) = 1.8 V, SDA and SCL | 1 | μA | |||
f(SCL) | SCL clock frequency | 3.4 | MHz | ||||
BATTERY DETECTION | |||||||
I(DETECT) | Battery detection current before charge done (sink current) (1) | Begins after termination detected, V(CSOUT) ≤ V(BATREG) |
–0.5 | mA | |||
SLEEP COMPARATOR | |||||||
V(SLP) | Sleep-mode entry threshold, VBUS – VCSOUT |
2.3 V ≤ V(CSOUT) ≤ V(BATREG), VBUS falling | 0 | 40 | 100 | mV | |
V(SLP_EXIT) | Sleep-mode exit hysteresis | 2.3 V ≤ V(CSOUT) ≤ V(BATREG) | 140 | 200 | 260 | mV | |
UNDERVOLTAGE LOCKOUT (UVLO) | |||||||
UVLO | IC active threshold voltage | VBUS rising - Exits UVLO | 3.05 | 3.3 | 3.55 | V | |
UVLO(HYS) | IC active hysteresis | VBUS falling below UVLO - Enters UVLO | 120 | 150 | mV | ||
PWM | |||||||
Voltage from BOOT pin to SW pin | During charge or boost operation | 6.5 | V | ||||
Internal top reverse blocking MOSFET on-resistance | IIN(LIMIT) = 500 mA, Measured from VBUS to PMID | 180 | 250 | mΩ | |||
Internal top N-channel Switching MOSFET on-resistance | Measured from PMID to SW, VBOOT – VSW= 4V |
120 | 250 | ||||
Internal bottom N-channel MOSFET on-resistance | Measured from SW to PGND | 110 | 210 | ||||
f(OSC) | Oscillator frequency | 3.0 | MHz | ||||
Frequency accuracy | –10% | 10% | |||||
D(MAX) | Maximum duty cycle | 99.5% | |||||
D(MIN) | Minimum duty cycle | 0 | |||||
Synchronous mode to non-synchronous mode transition current threshold(1) | Low-side MOSFET cycle-by-cycle current sensing | 100 | mA | ||||
CHARGE MODE PROTECTION | |||||||
VOVP_IN_USB | Input VBUS OVP threshold voltage | VBUS threshold to turn off converter during charge | 6.3 | 6.5 | 6.7 | V | |
VOVP | Output OVP threshold voltage | V(CSOUT) threshold over V(OREG) to turn off charger during charge | 110 | 117 | 121 | %VOREG | |
V(OVP) hysteresis | Lower limit for V(CSOUT) falling from above V(OVP) | 11 | |||||
ILIMIT | Cycle-by-cycle current limit for charge | Charge mode operation | 1.8 | 2.4 | 3.0 | A | |
VSHORT | Trickle to fast charge threshold | V(CSOUT) rising | 2.0 | 2.1 | 2.2 | V | |
VSHORT hysteresis | V(CSOUT) falling below VSHORT | 100 | mV | ||||
ISHORT | Trickle charge charging current | V(CSOUT) ≤ VSHORT) | 20 | 30 | 40 | mA | |
BOOST MODE OPERATION FOR VBUS (OPA_MODE = 1, HZ_MODE = 0) | |||||||
VBUS_B | Boost output voltage (to VBUS pin) | 2.5V < V(CSOUT) < 4.5 V | 5.05 | V | |||
Boost output voltage accuracy | Including line and load regulation | –3% | 3% | ||||
IBO | Maximum output current for boost | VBUS_B = 5.05 V, 2.5 V < V(CSOUT) < 4.5 V, TJ= 0°C – 125°C |
200 | mA | |||
IBLIMIT | Cycle by cycle current limit for boost | VBUS_B = 5.05 V, 2.5 V < V(CSOUT) < 4.5 V | 1.0 | A | |||
VBUSOVP | Overvoltage protection threshold for boost (VBUS pin) | Threshold over VBUS to turn off converter during boost | 5.8 | 6.0 | 6.2 | V | |
VBUSOVP hysteresis | VBUS falling from above VBUSOVP | 162 | mV | ||||
VBATMAX | Maximum battery voltage for boost (CSOUT pin) | V(CSOUT) rising edge during boost | 4.75 | 4.9 | 5.05 | V | |
VBATMAX hysteresis | V(CSOUT) falling from above VBATMAX | 200 | mV | ||||
VBATMIN | Minimum battery voltage for boost (CSOUT pin) | During boosting | 2.5 | V | |||
Before boost starts | 2.9 | 3.05 | V | ||||
Boost output resistance at high-impedance mode (From VBUS to PGND) | CD = 1 or HZ_MODE = 1 | 217 | kΩ | ||||
PROTECTION | |||||||
TSHTDWN) | Thermal trip | 165 | °C | ||||
Thermal hysteresis | 10 | ||||||
TCF | Thermal regulation threshold | Charge current begins to reduce | 120 |