PART NUMBER(1) (2) |
VOVP |
VOUT(REG) |
VDPM |
OPTIONAL FUNCTION |
MARKING |
bq24230HRGTR(3) |
6.6 V |
4.5 V |
VO(REG) – 100 mV |
TD |
24230H |
bq24230HRGTT(3) |
6.6 V |
4.5 V |
VO(REG) – 100 mV |
TD |
24230H |
bq24232HRGTR |
10.5 V |
4.5 V |
VO(REG) – 100 mV |
ITERM |
24232H |
bq24232HRGTT |
10.5 V |
4.5 V |
VO(REG) – 100 mV |
ITERM |
24232H |
(1) The RGT package is available in the following options:
R - taped and reeled in quantities of 3000 devices per reel.
T - taped and reeled in quantities of 250 devices per reel.
(2) This product is RoHS compatible, including a lead concentration that does not exceed 0.1% of total product weight, and is suitable for use in specified lead-free soldering processes. In addition, this product uses package materials that do not contain halogens, including bromine (Br) or antimony (Sb) above 0.1% of total product weight.
(3) Product Preview