SLUS811A November 2008 – June 2015
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage | IN (with respect to VSS) | –0.3 | 30 | V |
OUT (with respect to VSS) | –0.3 | 12 | |||
ILIM, FAULT, CE, VBAT (with respect to VSS) | –0.3 | 7 | |||
II | Input current | IN | 2 | A | |
IO | Output current | OUT | 2 | A | |
Output sink current | FAULT | 15 | mA | ||
TJ | Junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V | |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | ||||
IN(IEC 61000-4-2)(3) | Air Discharge | ±15000 | |||
Contact | ±8000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 3 | 30 | V | |
IIN | Input current, IN pin | 1.5 | A | ||
IOUT | Output current, OUT pin | 1.5 | A | ||
RILIM | OCP Programming resistor | 15 | 90 | kΩ | |
TJ | Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | bq24314A | UNIT | |
---|---|---|---|
DSG (WSON) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 64 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 84.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 33.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 34.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IN | ||||||
UVLO | Undervoltage lock-out, input power detected threshold | CE = Low, VIN increasing from 0 V to 3 V | 2.6 | 2.7 | 2.8 | V |
Vhys(UVLO) | Hysteresis on UVLO | CE = Low, VIN decreasing from 3 V to 0 V | 200 | 260 | 300 | mV |
TDGL(PGOOD) | Deglitch time, input power detected status | CE = Low. Time measured from VIN 0 V → 5 V 1 μs rise-time, to output turning ON | 8 | ms | ||
IDD | Operating current | CE = Low, No load on OUT pin, VIN = 5 V, RILIM = 24.9 kΩ |
400 | 600 | µA | |
ISTDBY | Standby current | CE = High, VIN = 5 V | 65 | 95 | µA | |
INPUT TO OUTPUT CHARACTERISTICS | ||||||
VDO | Drop-out voltage IN to OUT | CE = Low, VIN = 5 V, IOUT = 1 A | 170 | 280 | mV | |
INPUT OVERVOLTAGE PROTECTION | ||||||
VOVP | Input overvoltage protection threshold | CE = Low, VIN increasing from 5 V to 7.5 V | 5.71 | 5.85 | 6.00 | V |
tPD(OVP) | Input OV propagation delay(1) | CE = Low | 200 | ns | ||
Vhys(OVP) | Hysteresis on OVP | CE = Low, VIN decreasing from 7.5 V to 5 V | 20 | 60 | 110 | mV |
tON(OVP) | Recovery time from input overvoltage condition | CE = Low, Time measured from VIN 7.5 V → 5 V, 1 μs fall-time |
8 | ms | ||
INPUT OVERCURRENT PROTECTION | ||||||
IOCP | Input overcurrent protection threshold range | 300 | 1500 | mA | ||
IOCP | Input overcurrent protection threshold | CE = Low, RILIM = 24.9 kΩ,
3 V ≤ VIN < VOVP – Vhys(OVP) |
900 | 1000 | 1100 | mA |
KILIM | Programmable current limit factor | 25 | AkΩ | |||
tBLANK(OCP) | Blanking time, input overcurrent detected | 176 | µs | |||
tREC(OCP) | Recovery time from input overcurrent condition | 64 | ms | |||
BATTERY OVERVOLTAGE PROTECTION | ||||||
BVOVP | Battery overvoltage protection threshold | CE = Low, VIN > 4.4 V | 4.30 | 4.35 | 4.4 | V |
Vhys(Bovp) | Hysteresis on BVOVP | CE = Low, VIN > 4.4 V | 200 | 275 | 320 | mV |
IVBAT | Input bias current on VBAT pin | VBAT = 4.4 V, TJ = 25°C | 10 | nA | ||
TDGL(Bovp) | Deglitch time, battery overvoltage detected | CE = Low, VIN > 4.4 V. Time measured from VVBAT rising from 4.1 V to 4.4 V to FAULT going low. | 176 | µs | ||
THERMAL PROTECTION | ||||||
TJ(OFF) | Thermal shutdown temperature | 140 | 150 | °C | ||
TJ(OFF-HYS) | Thermal shutdown hysteresis | 20 | °C | |||
LOGIC LEVELS ON CE | ||||||
VIL | Low-level input voltage | 0 | 0.4 | V | ||
VIH | High-level input voltage | 1.4 | V | |||
IIL | Low-level input current | VCE = 0 V | 1 | µA | ||
IIH | High-level input current | VCE = 1.8 V≥ | 15 | µA | ||
LOGIC LEVELS ON FAULT | ||||||
VOL | Output low voltage | ISINK = 5 mA | 0.2 | V | ||
IHI-Z | Leakage current, FAULT pin HI-Z | VFAULT = 5 V | 10 | µA |