JAJSBJ1B July 2010 – January 2020 BQ24650
PRODUCTION DATA.
The open-drain STAT1 and STAT2 outputs indicate various charger operations as listed in Table 2. These status pins can be used to drive LEDs or communicate with the host processor.
NOTE
OFF indicates that the open-drain transistor is turned off.
CHARGE STATE | STAT1 | STAT2 |
---|---|---|
Charge in progress | ON | OFF |
Charge complete | OFF | ON |
Charge suspend, overvoltage, sleep mode, battery absent | OFF | OFF |