JAJSBJ1B July 2010 – January 2020 BQ24650
PRODUCTION DATA.
For a 3-cell Li+ charger, with R2 = 500 kΩ, R1 = 100 kΩ (giving 12.6 V for voltage regulation), IDISCH = 6 mA, tDISCH = 1 second.
Based on these calculations, no more than 2000 µF must be allowed on the battery node for proper operation of the battery detection circuit.