SLUSCD6 April 2016
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
In a typical application, the system is powered by a USB port or USB wall adapter.
The wide input voltage range supports low cost and unregulated adapters.
The minimum input voltage - where the charging process starts with a reduced charging current - could be 3.75 V when the battery voltage is below 3.5 V. The minimum input voltage can be up to 3.875 V when the battery is close to be fully charged (Please refer to the Sleep Mode) or there is no battery presented. The maximum recommended operating input voltage is up to 8 V; the overvoltage protection kicks in at 10.5 V and the maximum input voltage rating is 30 V Input Rating.