SLUSCD6 April 2016
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | IN (with respect to GND) | –0.3 | 30 | V |
EN, TS (with respect to GND) | –0.3 | 7 | V | |
Output Voltage | BAT, OUT, LDO, CHG, ISET (with respect to GND) | –0.3 | 7 | V |
Input Current (Continuous) | IN | 1.2 | A | |
Output Current (Continuous) | BAT | 1.2 | A | |
Output Current (Continuous) | LDO | 100 | mA | |
Output Sink Current | CHG | 5 | mA | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, TSTG | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per aec q100-002(1) | ±3000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | MAX | UNITS | ||
---|---|---|---|---|
VIN | IN operating voltage | 3.75 (1) | 8 | V |
IIN | Input current, IN | 1 | A | |
IOUT | Output Current in charge mode, OUT | 1 | A | |
TJ | Junction Temperature | -40 | 125 | °C |
THERMAL METRIC (1) | bq25071-Q1 | UNIT | |
---|---|---|---|
DQC (WSON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 61.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 65.5 | |
RθJB | Junction-to-board thermal resistance | 22.8 | |
ψJT | Junction-to-top characterization parameter | 1.5 | |
ψJB | Junction-to-board characterization parameter | 22.7 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
INPUT | ||||||
V(UVLO) | Under-voltage lock-out | VIN: 0 V → 4 V | 3.15 | 3.30 | 3.55 | V |
VHYS(UVLO) | Hysteresis on V(UVLO) | VIN: 4 V → 0 V | 300 | mV | ||
VIN(SLP) | Valid input source threshold VIN(SLP) above VBAT | Input power good if VIN > VBAT + VIN(SLP)
V(BAT) = 3.6 V, VIN: 3.5 V → 4 V |
30 | 75 | 150 | mV |
Input power good if VIN > VBAT + VIN(SLP)
V(BAT) = 3.6 V, VIN: 4 V → 3.5 V |
24 | 55 | 95 | mV | ||
VHYS(INSLP) | Hysteresis on VIN(SLP) | V(BAT) = 3.6 V, VIN: 4 V → 3.5 V | 32 | mV | ||
VOVP | Input over-voltage protection threshold | VIN: 5 V → 11 V | 10.2 | 10.5 | 10.8 | V |
VHYS(OVP) | Hysteresis on OVP | VIN: 11 V → 5 V | 100 | mV | ||
QUIESCENT CURRENT | ||||||
IBAT(PDWN) | Battery current into BAT, No input connected | VIN = 0 V (1), V(CHG) = Low | 6 | μA | ||
IIN(STDBY) | Standby current into IN pin | EN = HI, VIN = 5.5V | 0.25 | mA | ||
EN = HI, VIN ≤ V(OVP) | 0.5 | |||||
EN = HI, VIN > V(OVP) | 2 | |||||
BATTERY CHARGER FAST-CHARGE | ||||||
VBAT(REG) | Battery charge regulation voltage | TA = -40°C to 125°C, IOUT = 50 mA, VIN = 5 V |
3.455 | 3.5 | 3.545 | V |
TA = 25°C, VIN = 5 V, IOUT = 50 mA | 3.455 | 3.5 | 3.539 | |||
VBAT(OVCH) | Battery overcharge voltage threshold | 3.55 | 3.7 | 3.81 | V | |
IIN(RANGE) | User programmable input current limit range | R(ISET) = 1 kΩ to 1 0kΩ, EN = VSS | 100 | 1000 | mA | |
IIN(LIM) | Input current limit, or fast-charge current | EN = FLOAT | 435 | 467 | 500 | mA |
EN = VSS | KISET/RISET | |||||
KISET | Fast charge current factor TA ≤ 85°C | R(ISET) = 1 kΩ to 10 kΩ, EN = VSS , 4.35 V < VIN ≤ 8 V | 860 | 1000 | 1130 | AΩ |
R(ISET) = 1 kΩ to 10 kΩ, EN = VSS , 3.75 V < VIN ≤ 4.35 V | 815 | 1000 | 1185 | AΩ | ||
VDO(IN-OUT) | VIN – VOUT | VIN = 4.2 V, IOUT = 0.75 A | 500 | 900 | mV | |
ISET SHORT CIRCUIT PROTECTION | ||||||
RISET(MAX) | Highest resistor value considered a short fault | R(ISET): 900 Ω → 300 Ω, IOUT latches off, Cycle power to reset, Fault range > 1.10 A | 720 | Ω | ||
IOUT(CL) | Maximum OUT current limit regulation (Clamp) | 1 | 2 | A | ||
PRE-CHARGE AND CHARGE DONE | ||||||
V(LOWV) | Pre-charge to fast-charge transition threshold | 0.5 | 0.7 | 0.9 | V | |
I(PRECHARGE) | Precharge current to BAT during precharge mode | V(BAT) = 0 V to 0.7 V | 41.5 | 45 | 49.5 | mA |
RECHARGE OR REFRESH | ||||||
V(RCH) | Recharge detection threshold hysteresis | V(BAT) falling | 150 | 200 | 350 | mV |
LDO | ||||||
V(LDO) | LDO Output Voltage | VIN = 5 V to 8 V, I(LDO) = 0 mA to 50 mA |
4.7 | 4.9 | 5.1 | V |
I(LDO) | Maximum LDO Output Current | 60 | mA | |||
V(DO) | Dropout Voltage | VIN = 4.5V, I(LDO) = 50 mA | 200 | 350 | mV | |
LOGIC LEVELS ON EN | ||||||
VIL | Logic low input voltage | 0.4 | V | |||
VIH | Logic high input voltage | 1.4 | V | |||
V(FLT) | Logic FLOAT input voltage | 600 | 850 | 1100 | mV | |
I(FLTlkg) | Maximum leakage sink or source current to keep in FLOAT | 1 | µA | |||
IEN(DRIVE) | Minimal drive current from an external device for Low or High | 8 | µA | |||
BATTERY-PACK NTC MONITOR (TS) | ||||||
V(COLD) | TS Cold Threshold | V(TS) Rising | 23.6 | 25 | 25.8 | %VLDO |
V(CUTOFF) | TS Cold Cutoff Threshold | V(TS) Falling | 1 | %VLDO | ||
V(HOT) | TS Hot Threshold | V(TS) Falling | 12 | 12.5 | 13.2 | %VLDO |
VHOT(HYS) | TS Hot Cutoff Threshold | V(TS) Rising | 1 | %VLDO | ||
CHG OUTPUT | ||||||
VOL | Output LOW voltage | I(SINK) = 1 mA | 0.45 | V | ||
IIH | Leakage current | CHG = 5 V | 1 | μA | ||
THERMAL REGULATION | ||||||
TJ(REG) | Temperature Regulation Limit | TJ rising | 125 | °C | ||
TJ(OFF) | Thermal shutdown temperature | TJ rising | 155 | °C | ||
TJ(OFF-HYS) | Thermal shutdown hysteresis | TJ falling | 20 | °C |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
INPUT | ||||||
tBLK(OVP) | Input overvoltage blanking time | 100 | μs | |||
tREC(OVP) | Input overvoltage recovery time | Time measured from VIN: 11 V → 5 V 1 μs fall-time to LDO = HI, V(BAT) = 3.5 V |
100 | μs | ||
tDGL(NO-IN) | Delay time, input power loss to charger turn-off | Time measured from VIN: 5 V → 2.5 V 1 μs fall-time | 32 | ms | ||
ISET SHORT CIRCUIT PROTECTION | ||||||
tDGL(SHORT) | Deglitch time transition from I(SET) short to IOUT disable | Clear fault by cycling V(BUS) or EN | 1.5 | ms | ||
PRE-CHARGE AND CHARGE DONE | ||||||
tDGL1(LOWV) | Deglitch time on pre-charge to fast-charge transition | 25 | ms | |||
tDGL2(LOWV) | Deglitch time on fast-charge to pre-charge transition | 25 | ms | |||
RECHARGE OR REFRESH | ||||||
tDGL(RCH) | Deglitch time, recharge threshold detected | V(BAT) falling to New Charge Cycle | 25 | ms | ||
BATTERY-PACK NTC MONITOR (TS) | ||||||
tdgl(TS) | Deglitch for TS Fault | Fault detected on TS to stop charge | 25 | ms |
VIN = 4.5 V | IOUT = 1 A | |
TA = –40°C to 125°C |
TA = –40°C to 125°C | ||
VIN = 5 V | ||