JAJSD88A May 2017 – January 2018
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | IN voltage range | 3.4 | 5 | 20 | V |
IN operating voltage range, recommended | 3.4 | 5 | 5.5 | ||
V(BAT) | V(BAT) operating voltage range | 5.5(1) | V | ||
V(VINLS) | VINLS voltage range for Load Switch | 0.8 | 5.5(2) | V | |
V(VINLS) | VINLS voltage range for LDO | 2.2 | 5.5 | V | |
IIN | Input Current, IN input | 400 | mA | ||
I(SW) | Output Current from SW, DC | 300 | mA | ||
I(PMID) | Output Current from PMID, DC | 300 | mA | ||
ILS/LDO | Output Current from LS/LDO | 100 | mA | ||
I(BAT), I(SYS) | Charging and discharging using internal battery FET | 300 | mA | ||
TJ | Operating junction temperature range | –40 | 125 | °C |