SLUSDI4A October 2018 – April 2021 BQ25120F3A
PRODUCTION DATA
The voltage at TS is monitored to determine that the battery is at a safe temperature during charging. Refer to Section 8 for the detailed thresholds number.
The TS circuit is shown in Figure 9-4. The resistor values can be calculated using Equation 1 and Equation 2.