JAJSGX5C july 2018 – april 2023 BQ25150
PRODUCTION DATA
This mode is active when VIN > VUVLO. In this mode the ADC is enabled and continuously running conversions on all channels. If the supply at IN is valid and above the VIN_DPM level, PMID will be powered by the supply connected to IN. The device will charge the battery, if charging is enabled, until termination has occurred.