JAJSJR6A december 2020 – august 2023 BQ25157
PRODUCTION DATA
The design parameters for the following design example are shown in Table 10-1 below.
PARAMETER | VALUE |
---|---|
IN Supply Voltage | 5 V |
Battery Regulation Voltage | 4.2 V |
LDO Output Voltage | LDO (1.8 V) |