JAJSQV7 july 2023 BQ25173-Q1
PRODUCTION DATA
The device indicates the charging state on the open-drain STAT pin. This pin can drive an LED.
CHARGING STATE | STAT PIN STATE |
---|---|
VFB < 98% of VFB_REF or charge disabled | High |
VFB > 98% of VFB_REF | Low |
Fault (VIN OVP, OUT OCP, or ISET pin short) | Blink at 1 Hz |