JAJSM15A June 2021 – September 2021 BQ25175
PRODUCTION DATA
The device is in the shutdown state if the IN pin voltage is less than VIN_LOWV or the TS pin is below VTS_ENZ. The internal circuitry is powered down, all the pins are high impedance, and the device draws ISD_IN_TS from the input supply. Once the IN voltage rises above the VIN_LOW threshold and the TS pin is above VTS_EN, the IC enters Sleep mode or Active mode depending on the OUT pin voltage.