JAJSM15A June 2021 – September 2021 BQ25175
PRODUCTION DATA
The device indicates the charging state on the open-drain STAT pin. This pin can drive an LED.
CHARGING STATE | STAT PIN STATE |
---|---|
Charge completed, charger in Sleep mode or charge disabled (VTS < VTS_ENZ) | HIGH |
Charge in progress (including automatic recharge) | LOW |
Fault (VIN OVP, BAT OVP, BAT OCP, TS HOT, TS COLD, TMR_EXP, or ISET pin short) | BLINK at 1 Hz |