JAJSND8C September 2021 – January 2023 BQ25180
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The input current limit can be controlled through I2C by selecting the the ILIM bits.
If the ILIM clamp is active, the ILIM_ACTIVE_STAT bit is set.
MASK_ILIM will prevent an interrupt from being issued but does not override the ILIM behavior itself. The ILIM value can be programmed dynamically through the I2C by the host. The ILIM settings of 100mA and 500mA are designed to be the maximum value to support standard systems.