JAJSL71 february 2021 BQ25300
PRODUCTION DATA
The EN pin can enable or disable the device. When the device is disabled, the device is in disable mode and it draws minimum current at VBUS. When the device is enabled, if VBUS rises above VVBUS_UVLOZ, the device powers part of internal bias and comparators and starts Power on Reset (POR).