JAJSL71 february 2021 BQ25300
PRODUCTION DATA
The device charges the battery in four phases: battery short, preconditioning, constant current, constant voltage. The device charges battery based on charge voltage set by VSET pin and charge current set by ICHG pin as well as actual battery voltage. The battery charging profile is shown in Figure 9-1. The battery short current is provided by internal linear regulator.
MODE | BATTERY VOLTAGE VBAT | CHARGE CURRENT | TYPICAL VALUE |
---|---|---|---|
Battery Short | VBAT < VBAT_SHORT | IBAT_SHORT | 35 mA |
Precharge | VBAT_SHORT < VBAT < VBAT_LOWV | IPRECHG | 10% of ICHG ( IPRE > 63mA ) |
Fast Charge | VBAT_LOWV < VBAT | ICHG | Set by ICHG resistor |