JAJSQH4 october 2020 BQ25302
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
VVBUS | Input voltage | 4.1 | 6.2 | V | |
VBAT | Battery voltage | 4.4 | V | ||
IVBUS | Input current | 2 | A | ||
ISW | Output current (SW) | 2 | A | ||
TA | Ambient temperature | –40 | 85 | °C | |
L | Effective inductance | 0.7 | 1 | µH | |
CVBUS | Effective VBUS capacitance | 1.1 | 2.2 | µF | |
CPMID | Effective PMID capacitance | 5 | 10 | µF | |
CBAT | Effective BAT capacitance | 5 | 10 | µF |