JAJSGQ0G March 2013 – March 2019
PRODUCTION DATA.
FIGURE | |||
---|---|---|---|
Charger Efficiency (η)(1) | vs. Input Voltage | IN= 10 µA | Figure 1 |
IN= 100 µA | Figure 2 | ||
IIN = 10 mA | Figure 3 | ||
vs. Input Current | VIN = 2.0 V | Figure 4 | |
VIN = 1.0 V | Figure 5 | ||
VIN = 0.5 V | Figure 6 | ||
VIN = 0.2 V | Figure 7 | ||
VSTOR Quiescent Current | vs. VSTOR Voltage | EN = 1, VOUT_EN = X (Ship Mode) | Figure 8 |
EN = 0, VOUT_EN = 0 (Standby Mode) | Figure 9 | ||
VBAT Quiescent Current | vs. VBAT Voltage | EN = 0, VOUT_EN = 1 (Active Mode) | Figure 10 |
Buck Efficiency (η) | vs. Output Current | Figure 11 | |
vs. Input Voltage | Figure 12 | ||
Normalized Buck Output Voltage | vs. Output Current | Figure 13 | |
vs. Input Voltage | Figure 14 | ||
vs. Temperature | Figure 15 | ||
Buck Maximum Output Current vs. Input Voltage | VOUT = 1.8V - 100mV | Figure 16 | |
Buck Major Switching Frequency | vs. Output Current | Figure 17 | |
vs. Input Voltage | Figure 18 | ||
Buck Output Ripple | vs.Output Current | Figure 19 | |
vs. Input Voltage | Figure 20 |
VIN_DC = sourcemeter configured with ICOMP = 10 µA and outputing 0 to 3.0 V |
VSTOR = sourcemeter configured to measure current and voltage source set to hold the VSTOR voltage = 2.0 V or 3.0 V |
VIN_DC = sourcemeter configured with ICOMP = 10 mA and voltage source varied from 0.1 V to 3.0 V |
VSTOR = sourcemeter configured to measure current and voltage source set to hold the VSTOR voltage = 2.0 V, 3.0 V or 5.5 V |
VIN_DC = sourcemeter configured with voltage source = 1.0 V and ICOMP varied from 0.01 mA to 100 mA |
VSTOR = sourcemeter configured to measure current and voltage source set to hold the VSTOR voltage = 2.0 V, 3.0 V or 5.5 V |
VIN_DC = souremeter configured with voltage source = 0.2 V and ICOMP varied from 0.01 mA to 100 mA |
VSTOR = sourcemeter configured to measure current and voltage source set to hold the VSTOR voltage = 2.0 V, 3.0 V or 5.5 V |
VIN_DC = floating and EN = GND and VOUT_EN=VSTOR |
VSTOR= sourcemeter configured to measure current and voltage source varied from 2.0 V or 5.5 V |
VSTOR = sourcemeter configured as a voltage source, measuring current | ||
OUT = sourcemeter configured to sink current with VCOMP>V(OUT) |
VSTOR = sourcemeter configured as a voltage source | ||
OUT = sourcemeter configured to sink current with VCOMP>V(OUT) and measuring voltage |
VSTOR = sourcemeter configured as a voltage source | ||
OUT = sourcemeter configured to sink current with VCOMP>V(OUT) and measuring voltage | ||
Thermal stream for temperature variation |
VSTOR = sourcemeter configured as a voltage source | ||
OUT = sourcemeter configured to sink current with VCOMP>V(OUT) and measuring voltage | ||
Oscilloscope used to measure switching frequency at LBOOST |
VSTOR = sourcemeter configured as a voltage source | ||
OUT = sourcemeter configured to sink current with VCOMP>V(OUT) and measuring voltage | ||
Oscilloscope used to measure voltage ripple at OUT |
VIN_DC = Keithley Source Meter configured with ICOMP = 100 µA and voltage source varied from 0.1 V to 3.0 V s | ||
VSTOR = Keithley Sourcemeter configured to measure current and voltage source set to hold the VSTOR voltage = 2.0 V, 3.0 V or 5.5 V |
VIN_DC = sourcemeter configured with voltage source = 2.0 V and ICOMP varied from 0.01 mA to 100 mA |
VSTOR = sourcemeter configured to measure current and voltage source set to hold the VSTOR voltage = 2.2 V , 3.0 V or 5.5 V |
VIN_DC = sourcemeter configured with voltage source = 0.5 V and ICOMP varied from 0.01 mA to 100 mA |
VSTOR = sourcemeter configured to measure current and voltage source set to hold the VSTOR voltage = 1.8 V, 3.0 V or 5.5 V |
VIN_DC = floating and EN = VOUT_EN = GND |
VSTOR = sourcemeter configured to measure current and voltage source varied from 2.0 V or 5.5 V |
VIN_DC = floating and EN = VSTOR |
VSTOR = sourcemeter configured to measure current and voltage source varied from 2.0 V or 5.5 V |
VSTOR = sourcemeter configured as a voltage source, measuring current | ||
OUT = sourcemeter configured sink current with VCOMP>V(OUT) | ||
VSTOR = sourcemeter configured as a voltage source | ||
OUT = sourcemeter configured to sink current with VCOMP>V(OUT) and measuring voltage |
VSTOR = sourcemeter configured as a voltage source | ||
OUT = sourcemeter configured to increasingly sink current with VCOMP>V(OUT) until V(OUT) < VOUT - 100 mV | ||
Thermal stream for temperature variation |
VSTOR = sourcemeter configured as a voltage source | ||
OUT = sourcemeter configured to sink current with VCOMP>V(OUT) and measuring voltage | ||
Oscilloscope used to measure switching frequency at LBOOST |
VSTOR = sourcemeter configured as a voltage source | ||
OUT = sourcemeter configured to sink current with VCOMP>V(OUT) and measuring voltage | ||
Oscilloscope used to measure voltage ripple at OUT |