JAJSGQ0G March 2013 – March 2019
PRODUCTION DATA.
The recommended L1 = 22 µH with ISAT ≥ I-CHG(CBC_LIM)MAX, L2 = 10 µH with ISAT ≥ I-BUCK(CBC_LIM)MAX, CBYP = 0.01 µF and low leakage CREF = 10 nF are selected. In order to ensure the fastest recovery of the harvester output voltage to the MPPT level following power extraction, the minimum recommended CIN = 4.7 µF is selected. Because no large system load transients are expected and to ensure fast charge time during cold start, the minimum recommended CSTOR = 4.7 µF.
No MPPT resistors are required because VOC_SAMP can be tied to GND to give 50% MPPT.
Referring back to the procedure in Detailed Design Procedure or using the spreadsheet calculator at SLUC484 gives the following values: