JAJSGQ0G March 2013 – March 2019
PRODUCTION DATA.
VIN_DC = 1.0 V power supply 100Ω series resistance |
VBAT = 3.4-V charged Li coin cell |
VIN_DC = 2.0 V power supply 100Ω series resistance |
VBAT = 3.1-V charged Li coin cell |
VIN_DC = sourcemeter with VSOURCE = 2.0 V and compliance of 43 mA |
VBAT = sourcemeter with VSOURCE = 3.0 V and compliance
of 1 A |
VIN_DC floating |
No storage element on VBAT or VBAT_PRI |
VSTOR artifically ramped from 0 V to 5.0 V to 0 V using a function generator |
VIN_DC = 1.0 V power supply 100Ω series resistance |
VBAT = 3.4-V charged Li coin cell |
VIN_DC = sourcemeter with VSOURCE = 2.0 V and compliance of 43 mA |
VBAT = sourcemeter with VSOURCE = 3.0 V and compliance of 1 A |
VIN_DC = sourcemeter with VSOURCE = 2.0 V and compliance of 43 mA |
VBAT = sourcemeter with VSOURCE = 4.0 V and compliance
of 1 A |