JAJSGQ0G March 2013 – March 2019
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 5 | I | Active low digital programming input for enabling/disabling the IC. Connect to GND to enable the IC. |
LBOOST | 20 | I/O | Inductor connection for the boost charger switching node. Connect a 22 µH inductor between this pin and pin 2 (VIN_DC). |
LBUCK | 16 | I/O | Inductor connection for the buck converter switching node. Connect at least a 4.7 µH inductor between this pin and pin 14 (VOUT). |
NC | 9 | I | Connect to ground using the IC's PowerPAD™. |
NC | 17 | I | Connect to ground using the IC's PowerPAD. |
OK_HYST | 10 | I | Connect to the mid-point of external resistor divider between VRDIV and GND for setting the VBAT_OK hystersis threshold. If not used, connect this pin to GND. |
OK_PROG | 11 | I | Connect to the mid-point of external resistor divider between VRDIV and GND for setting the VBAT_OK threshold. If not used, connect this pin to GND. |
VBAT | 18 | I/O | Connect a rechargeable storage element with at least 100uF of equivalent capacitance between this pin and either VSS pin. |
VBAT_OK | 13 | O | Digital output for battery good indicator. Internally referenced to the VSTOR voltage. Leave floating if not used. |
VBAT_OV | 7 | I | Connect to the mid-point of external resistor divider between VRDIV and GND for setting the VBAT overvoltage threshold. |
VIN_DC | 2 | I | DC voltage input from energy harvesting source. Connect at least a 4.7 µF capacitor as close as possible between this pin and pin 1. |
VOC_SAMP | 3 | I | Sampling pin for MPPT network. Connect to VSTOR to sample at 80% of input source open circuit voltage. Connect to GND for 50% or connect to the mid-point of external resistor divider between VIN_DC and GND. |
VOUT | 14 | O | Buck converter output. Connect at least 22 µF output capacitor between this pin and pin 15 (VSS). |
VOUT_EN | 6 | I | Active high digital programming input for enabling/disabling the buck converter. Connect to VSTOR to enable the buck converter. |
VOUT_SET | 12 | I | Connect to the mid-point of external resistor divider between VRDIV and GND for setting the VOUT regulation set point. |
VREF_SAMP | 4 | I | Connect a 0.01-µF low-leakage capacitor from this pin to GND to store the voltage to which VIN_DC will be regulated. This voltage is provided by the MPPT sample circuit. |
VRDIV | 8 | O | Connect high side of resistor divider networks to this biasing voltage. |
VSS | 1 | I | Power ground for the boost charger. |
VSS | 15 | — | Power ground for the buck converter and analog/signal ground for the resistor dividers and VREF_SAMP capacitor. |
VSTOR | 19 | O | Connection for the output of the boost charger. Connect at least a 4.7 µF capacitor in parallel with a 0.1 µF capacitor as close as possible to between this pin and pin 1 (VSS). |