JAJSDQ0B June 2017 – March 2022 BQ25600 , BQ25600D
PRODUCTION DATA
Bit | Field | POR | Type | Reset | Description |
---|---|---|---|---|---|
7 | WATCHDOG_FAULT | x | R | NA | 0 – Normal, 1- Watchdog timer expiration |
6 | BOOST_FAULT | x | R | NA | 0 – Normal, 1 – VBUS overloaded in OTG, or VBUS OVP, or battery is too low (any conditions that cannot start boost function) |
5 | CHRG_FAULT[1] | x | R | NA | 00 – Normal, 01 – input fault (VAC OVP or VBAT < VBUS < 3.8 V), 10 - Thermal shutdown, 11 – Charge Safety Timer Expiration |
4 | CHRG_FAULT[0] | x | R | NA | |
3 | BAT_FAULT | x | R | NA | 0 – Normal, 1 – BATOVP |
2 | NTC_FAULT[2] | x | R | NA | JEITA 000 – Normal, 010 – Warm, 011 – Cool, 101 – Cold, 110 – Hot (Buck mode) 000 – Normal, 101 – Cold, 110 – Hot (Boost mode) |
1 | NTC_FAULT[1] | x | R | NA | |
0 | NTC_FAULT[0] | x | R | NA |
LEGEND: R/W = Read/Write; R = Read only |