JAJSDQ0B June 2017 – March 2022 BQ25600 , BQ25600D
PRODUCTION DATA
When battery is discharged below VBAT_DPL_FALL, the BATFET is turned off to protect battery from overdischarge. To recover from overdischarge latch-off, an input source plug-in is required at VBUS. The battery is charged with ISHORT (typically 100 mA) current when the VBAT < VSHORT, or precharge current as set in IPRECHG register when the battery voltage is between VSHORTZ and VBAT_LOWV.