JAJSDT4C May 2017 – September 2021 BQ25606
PRODUCTION DATA
fSW = 1.5 MHz | Inductor DCR = 18 mΩ |
VBAT = 3.8 V |
0 A ≤ IOTG ≤1.37 A | VOTG = 5.15 V |
VVBAT = 3.8 V |
VVBUS = 5 V | VBAT = 3.8 V |
VVBUS = 5 V | VBAT = 3.8 V |
VOTG = 5.15 V | inductor DCR = 18 mΩ |
VVBUS = 5 V |
VVBUS = 5V | VBAT = 3.8V |
VVBUS = 5 V | VBAT = 3.8 V |