JAJSDT4C May 2017 – September 2021 BQ25606
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
VBUS voltage range | 4 V to 13.5 V |
Input current limit (D+/D– detection) | 2.4 A |
Fast charge current limit (ICHG pin) | ICHG pin |
Minimum system voltage | 3.5 V |
Battery regulation voltage (VSET pin) | 4.2 V |