JAJSDT4C May 2017 – September 2021 BQ25606
PRODUCTION DATA
The device monitors the internal junction temperature to provide thermal shutdown during boost mode. When IC junction temperature exceeds TSHUT (160°C), the boost mode is disabled and BATFET is turned off. When IC junction temperature is below TSHUT(160°C) - TSHUT_HYS (30°C), the BATFET is enabled automatically to allow system to restore.