JAJSDT4C May 2017 – September 2021 BQ25606
PRODUCTION DATA
With battery charging enabled (CE pin is LOW), the device autonomously completes a charging cycle. The device default charging parameters are listed in Table 9-3.
DEFAULT MODE | BQ25606 |
---|---|
Charging voltage | VSET controlled |
Charging current | ICHG controlled |
Precharge current | 5% of ICHG |
Termination current | 5% of ICHG |
Temperature profile | JEITA |
Safety timer | 10 hours |
A new charge cycle starts when the following conditions are valid:
The charger device automatically terminates the charging cycle when the charging current is below termination threshold, battery voltage is above recharge threshold, and device not is in DPM mode or thermal regulation. When a fully charged battery is discharged below recharge threshold, the device automatically starts a new charging cycle. After the charge is done, toggle CE pin can initiate a new charging cycle.
The STAT output indicates the charging status: charging (LOW), charging complete or charge disable (HIGH) or charging fault (blinking).