JAJSIG0A January 2020 – February 2022 BQ25616
PRODUCTION DATA
The device supports boost converter operation to deliver power from the battery to other portable devices through a USB port. The output voltage is regulated at 5 V and output current is up to 1.2 A with constant current regulation.
Boost operation is enabled if the conditions below are valid:
The converter supports PFM operation at light load in Boost mode.