JAJSQM6B June 2023 – February 2024 BQ25622E
PRODUCTION DATA
When VBAT transitions above VBAT_OVP, the BQ25622E disables charging by disabling the BATFET and applies IBAT_LOAD current source to discharge excess BAT voltage. If battery voltage remains above the threshold , BAT_FAULT_FLAG is set to 1 and BAT_FAULT_STAT transitions to 1. Once VBAT falls below VBAT_OVPZ, charging resumes and BAT_FAULT_STAT transitions back to 0.