JAJSQM6B June 2023 – February 2024 BQ25622E
PRODUCTION DATA
FUNCTION | BQ25620 | BQ25622 | BQ25622E |
---|---|---|---|
Input Voltage Range | 3.9V - 18V | 3.9V - 18V | 3.9V - 18V |
Part Configuration | I2C | I2C | I2C |
Programmable Charge Voltage | 3.5 - 4.8V (10mV per step) | 3.5 - 4.8V (10mV per step) | 3.5 - 4.8V (10mV per step) |
D+/D- USB Detection | Yes | No | No |
ILIM Pin | No | Yes | Yes |
TS Profile | JEITA | JEITA | JEITA |
Quiescent Battery Current | 1.5μA | 1.5μA | 1.5μA |
OTG | Yes | Yes | No |
OTG Current Limit | 2.4A | 2.4A | - |
ADC | 12-bit ADC | 12-bit ADC | 12-bit ADC |
Package | 2.5x3mm2 QFN (18) | 2.5x3mm2 QFN (18) | 2.5x3mm2 QFN (18) |