JAJSQM6B June 2023 – February 2024 BQ25622E
PRODUCTION DATA
When a valid input source is plugged in with VBAT < VBAT_UVLOZ, the BQ25622E performs a power-on reset then checks the input source voltage to turn on the REGN LDO and all the bias circuits. It detects and sets the input current limit before the buck converter is started. The power up sequence from input source is as listed: