JAJSQM7B June 2023 – February 2024 BQ25628E
PRODUCTION DATA
The BQ25628E monitors the internal junction temperature TJ to avoid overheating the chip and limits the IC junction temperature in battery-only mode. The device has thermal shutdown to turn off the BATFET when IC junction temperature exceeds TSHUT. The fault bit TSHUT_FLAG is set to 1 and TSHUT_STAT transitions to 1. The BATFET is re-enabled when IC temperature is TSHUT_HYS below TSHUT, and TSHUT_STAT transitions to 0.