JAJSQM7B June 2023 – February 2024 BQ25628E
PRODUCTION DATA
FUNCTION | BQ25628 | BQ25628E | BQ25629 |
---|---|---|---|
Input Voltage Range | 3.9V - 18V | 3.9V - 18V | 3.9V - 18V |
Part Configuration | I2C | I2C | I2C |
Programmable Charge Voltage | 3.5 - 4.8V (10mV per step) | 3.5 - 4.8V (10mV per step) | 3.5 - 4.8V (10mV per step) |
D+/D- USB Detection | No | No | Yes |
ILIM Pin | Yes | Yes | No |
TS Profile | JEITA | JEITA | JEITA |
Quiescent Battery Current | 1.5μA | 1.5μA | 1.5μA |
OTG | Yes | No | Yes |
OTG Voltage Range | 3.84V - 5.2V (80mV per step) | - | 3.84V - 5.2V (80mV per step) |
Package | 2.5x3mm2 QFN (18) | 2.5x3mm2 QFN (18) | 2.5x3mm2 QFN (18) |