JAJSQM7B June 2023 – February 2024 BQ25628E
PRODUCTION DATA
The BQ25628E has a two-level battery overcurrent protection. The IBAT_PK threshold is set by IBAT_PK and provides a fast (100 μs) protection for the battery discharging. IBATFET_OCP provides a slower (50 ms), fixed-threshold protection for the BATFET. If the battery discharge current becomes higher than either threshold for its protection timer, the BAT_FAULT_STAT and BAT_FAULT_FLAG fault register bits are set to 1, and the BATFET enters hiccup mode with 100-ms off-time and ~1% on-time. The BAT_FAULT_STAT will return to 0 once the BATFET is disabled for the hiccup mode. Once the BATFET is turned back on, the IBAT_PK and IBATFET_OCP thresholds are re-evaluated.